Product Overview
The CRA60003 rolling caster kit can be used with rack enclosures to increase the rolling weight capacity. The kit includes (4) heavy duty 3" casters rated to support up to 750 lbs per caster, an installation guide, and mounting hardware. The CRA60003 kit is covered by a 5-year limited warranty.
Note: Casters are intended for moving racks and equipment short distances only.