Hardware

DOORSENSOR

$48.11 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Magnetic door switch
  • Notifications: Yes, via RMCARD and ENVIROSENSOR
  • Hardware: Included
  • Warranty: 5 years
Overview

Product Overview

The CyberPower DOORSENSOR monitors Carbon™ Rack Enclosure door access and notifies users when a door has been opened or closed. It requires a CyberPower RMCARD205 or RMCARD305 network interface card and ENVIROSENSOR (all sold separately). The DOORSENSOR is covered by a 5-year limited warranty.

Note: The CyberPower DOORSENSOR is also compatible with third-party contact closure monitoring systems.

Product Features
  • Magnetic sensor
Compatible Products
Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Max. Sensor Gap 0.25 in
Output
USB Charge Port No
Physical
Color Gray
Switch/Magnet Dimensions (HxWxD in.) 0.3 x 1.32 x 0.51 in
Dimensions
Physical Weight (kg) 0.05
Physical Weight (lb) 0.11
Dimensions – Shipping
Shipping – Weight (kg) 9.36
Shipping – Weight (lb) 20.63
Shipping Dimensions – (WxHxD) (cm) 3.0 x 10.95 x 17.15 (cm)
Shipping Dimensions – (WxHxD) (in) 1.18 x 4.31 x 6.75 (in)
Shipping Dimensions – (WxHxD) (mm) 29.97 x 109.47 x 171.45 (mm)
Environmental
Operating Temperature -40 – 140 °F (-40 – 60 °C)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

DOORSENSOR

321 KB

DOORSENSOR

1.2 MB
180 KB
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
 Model Description MSRP
Runtime