Carbon™ Rack Cable Management

CRA30010

$75.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Cable management partition set
  • Installation: Toolless mounting
  • Compatibility: Fits CR42U11001 and CR24U11001
  • Warranty: 5 years
Overview

Product Overview

The CRA30010 partition set allows separation of power and data cable routing when used with the CRA30009 trough system. This model features toolless mounting to the rack roof panel and has a grounding stud to tie-in to the enclosure and the facility ground. This product is fully compatible with our CR42U11001 and CR24U11001 rack enclosures. The CRA30010 is covered by a 5-year limited warranty.

Product Features
Compatible Products
Specifications
Expand All
General
Type Data Cable Partitions
Physical
Installation Toolless Mounting
Material Cold Rolled Steel
Unit Dimensions – WxHxD (in) 22.44 x 5.12 x 3.00
Unit Dimensions – WxHxD (mm) 570 x 130 x 76
Weight (lbs) 11.5
Weight (kg) 5.2
Shipping Dimensions – WxHxL (in) 6.3 x 5.9 x 24.4
Shipping Dimensions – WxHxL (mm) 160 x 150 x 620
Shipping Weight (lbs) 12.3
Shipping Weight (kg) 5.6
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years Limited
Downloads

CRA30010

172 KB
3.48 MB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
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
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30001 Metal Duct0UYes $155.00
 CRA30007 Flex Ring0UYes $112.00
 CRA30008 Cable LadderNoneYes $251.00
 CRA30002 Metal Duct1UNo $56.00
 CRA30005 Brush Panel1UNo $38.00
 CRA30003 Flexible Duct1UNo $69.00
 CRA30004 Flex Ring1UNo $42.00
 CRA30006 Flex Ring2UNo $44.00
 CRA30009 Cable TroughNoneYes $95.00
 CRA30010 Cable TroughNoneYes $75.00