Product Overview
The CyberPower SX650G Battery Backup/ UPS (uninterruptible power supply) system safeguards small office workstations, networking devices and home entertainment systems by providing battery power during power interruptions and surge protection. Data line protection is included for phone/network (RJ11). The HID-compliant USB enables connectivity. The SX650G has a capacity of 650 VA/375 Watts, eight outlets (four widely-spaced) to accommodate large transformer plugs.
The model's compact design allows for horizontal or vertical placement. It can also be mounted on a wall. Features include EMI/RFI Filtration, GreenPower UPS™ High-Efficiency Design, and PowerPanel® Personal software to control and monitor the Battery Backup/ UPS. The SX650G comes with a three-year limited warranty and a $100,000 connected equipment guarantee.
Product Features
- Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Data Line Protection
RJ-11 ports (1 in / 2 out) provide surge protection for telecommunications devices such as phones and DSL modems. - Standby Topology
Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment. - Simulated Sine Wave Output
Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output. - GreenPower UPS™ High-Efficiency Design
Reduces power consumption, utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use. - Ultra Quiet Design
Minimizes noise during operation for a quieter work environment. - PowerPanel® Personal Edition Software
Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. - ENERGY STAR
This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment. - Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.