Carbon™ Rack Fans

CRA12002

$105.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Fan Type: Roof mounted
  • Number of Fans: 2
  • Operating Voltage: 208 Vac
  • Air Flow: 160 CFM
  • Warranty: 2 years
Overview

Product Overview

Product Features

The CRA12002 Carbon Rack Fan improves ventilation in rack enclosures. The fan panel has (2) 208 Vac high performance fans and a 6.5 ft power cord with IEC-320 C14 input plug. Mounting hardware is included. The CRA12002 is covered by a 2-year limited warranty.

Compatible with CyberPower Wall Mount Enclosures CR12U51001, CR9U61001 and CR6U61001.

Typical Applications
Compatible Products
Specifications
Expand All
General
Type 208V Wall Mount Fan Kit
Input
Nominal Input Voltage 208/240Vac
Input Frequency 50/60Hz
Plug Type IEC C14
Power Cord Length (ft) 6.5
Power Cord Length (m) 2
Power Switch No
Performance
Air Flow (CFM) 160
Physical
Installation Hardware Included
Color Black
Number of Fans 2
Audible Noise at 1.5m 46 dBA
Unit Dimensions – WxHxD (in) 4.72 x 1.50 x 4.72
Unit Dimensions – WxHxD (mm) 120 x 38 x 120
Weight (lbs) 2.69
Weight (kg) 1.22
Shipping Dimensions – WxHxL (in) 6.3 x 2.4 x 15.0
Shipping Dimensions – WxHxL (mm) 160 x 60 x 380
Shipping Weight (lbs) 3.1
Shipping Weight (kg) 1.4
Certifications
Safety CE
Approvals RoHS
Warranty
Product Warranty 2 Years Limited
Downloads

CRA12002

616 KB
1.05 MB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
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
 Model DescriptionVoltageFans MSRP
 CRA11003 Panel Mounted Fans120 V3 $171.00
 CRA11002 Roof Mounted Fans120 V2 $107.00
 CRA11001 Roof Mounted Fans120 V6 $298.00
 CRA12003 Panel Mounted Fans208 V3 $176.00
 CRA12001 Roof Mounted Fans208 V6 $286.00
 CRA12002 Roof Mounted Fans208 V2 $105.00