Product Overview
The CR25U40001 4-post rack can be customized with compatible accessories to meet specific requirements. The rack ships knock-down; assembly is required. It is covered by a 5-year limited warranty.
Product Features
- Rack Mounting Compatibility
The CR25U40001 is guaranteed compatible with all EIA-310 compliant 19″ equipment. - Adjustable Rack Angles
Vertical rack angles can be adjusted in 1″ increments for mounting depth requirements from 22 to 40 inches. Depth index numbering ensures quick and consistent rail placement. U rack units are numbered front and back for easy equipment installation. - Designed for Full Loading Stability
High-precision frame design and heavy gauge mounting rails provide a static load rating of 1,323 lbs. - Integrated Electrical Grounding
Connections are located on the frame for facility grounding.
Typical Applications
Compatible Products
What's In The Box
Knock down open frame rack (for assembly), User Manual, M6 cage nuts and screws, Cable Rings, Leveling Feet, Grounding Cables