Product Overview
The CR24U11001 rack enclosure includes convenient top panel cable access openings, perforated doors for efficient airflow, adjustable rack angles, toolless vertical PDU mounting, and more. The CR24U11001 server cabinet ships fully assembled for quick deployment and can be customized with compatible accessories to meet specific requirements. It is covered by a 5-year limited warranty.
Product Features
- Removable Roof
The roof can be removed easily with simple pull pin hinges for access during equipment installation–even with cabling already in place and routed through the cable openings. - Perforated Front Door with Curved Profile
Perforated front and rear doors provide ventilation for servers and networking equipment. - Reversible Door
The front door has a simple lift off design for easy removal and reverse installation. - Cable Access Openings
Large toolless cable access slots in the roof provide access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. - Rack Mounting Compatibility
The CR24U11001 is compatible with all EIA-310 compliant 19″ equipment. - Adjustable Rack Angles
Vertical rack angles can be adjusted in 1/4 inch increments for mounting depth requirements up to 36 inches. Depth index numbering ensures quick and consistent rail placement. U rack units are numbered front and back for easy equipment installation. - Split Rear Doors
Split rear doors improve equipment access and reduce floor space requirements. Only 12.5 inches of clearance is needed behind the enclosures to allow for door swing. - Rear Accessory Channels
Rear accessory channels extend the full height of the enclosure. These integrated, adjustable channels provide zero U mounting locations for toolless accessories. Mounting slots are arranged in an industry-standard pattern compatible with a variety of accessories. Each channel can accommodate two vertical PDUs or cable managers side by side (four items per enclosure). Channels are pre-installed in the rear of the enclosure but can be moved to other locations. - Enhanced Stability Design
A high-precision frame design, heavy-gauge mounting rails, and casters provide for 3,000 lbs static (leveling feet) and 2,250 lbs dynamic (caster) load ratings. - Rack Row Bolt Hardware
Adjacent enclosures can be joined at 24 in centers to match standard data center floor tiles. - Integrated Electrical Grounding
The roof, side panels, and doors are grounded to the enclosure frame, which has multiple connections for facility grounding. Front and rear doors include quick-release ground wires.