Hardware

L630PHW6FT

DISCONTINUED
  • Male plug: NEMA L6-30P
  • Female end: 3-wire (ROJ)
  • Power cord length: 6 ft
  • Cable glands: 3
  • Warranty: 1 year
Overview

Product Overview

CyberPower’s L630PHW6FT Power Cable Kit has a 6-foot power cord with a NEMA L6-30 locking male plug to 3-wire ROJ (remove outer jacket) that allows you to connect UPS systems or step-down transformers with a hardwired terminal block. This kit also includes three cable glands to provide a secure fit to the terminal block cover. The power cord is 10/3 AWG conductor wire and comes with a One-Year Limited Warranty.

The L630PHW6FT Power Cable Kit is compatible with OL6000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, and with other hardwired equipment.

Product Features
  • Cable Glands
    Secure the power cord to a terminal block cover.
  • 3-Wire (ROJ) Termination
    Allows for installation to a UPS or step-down transformer hardwire terminal block.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date.
What's In The Box

6 ft Hardwire Power Cord, NEMA L6-30P to 3-Wire (ROJ), (3) Cable Glands

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Power Wires Count 3
Power Wires Gauge 10 AWG
Input
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA L6-30P
Output
USB Charge Port No
Connections
Female End Hardwire (ROJ)
Male Plug NEMA L6-30P
Physical
Color Black
Mounting Hardware Yes
Dimensions – Shipping
Shipping – Weight (kg) 9.64
Shipping – Weight (lb) 21.25
Shipping Dimensions – (WxHxD) (cm) 20.96 x 3.18 x 25.4 (cm)
Shipping Dimensions – (WxHxD) (in) 8.25 x 1.25 x 10.0 (in)
Shipping Dimensions – (WxHxD) (mm) 209.55 x 31.75 x 254.0 (mm)
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 $175.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $538.00
 RMCARD205 $439.00
 ENVIROSENSOR $405.00
 4POSTRAIL $189.00
 RELAYIO500 $247.00
 CP2RAIL02 $203.00
 RWCCARD100 $98.00
 DOORSENSOR $130.00
 OL8K10KRT3UTF 5000W 208V to 120V Step-down Transformer, 3U RT convertible, NEMA L6-30P input, 10ft cord, (12) NEMA 5-20R (2) NEMA L6-20R and (2) NEMA L6-30R outlets, overtemperature protection, 3-year warranty $1,759.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 RELAYIO600 Relay I/O card, 5 relay output contact closures, 1 relay input contact closure, DB9 or internal terminal block, Plug-n-Play, 3 year warranty $269.00
 2POSTKIT $257.00
 6AWGHW3FT $459.00
 RCCARD100 $79.00
Runtime