Product Overview
The CyberPower Smart App Online OL10000RT3UPDU is a 6U rack/tower UPS with double-conversion topology and maintenance bypass switch. It provides sine wave output to mission-critical applications and equipment requiring seamless power protection. Generator-compatible, the OL10000RT3UPDU delivers consistent 200-240V AC power with zero transfer time. Auto-bypass ensures connected equipment continues to operate seamlessly when an overload or internal fault is detected. The maintenance bypass switch allows for the UPS power module to be hot-swapped for service or replacement without cutting power to the connected equipment.
The OL10000RT3UPDU features an extendable LCD control panel (with optional cable), Smart Battery Management charging design, Fast Charge Technology, and the energy-saving GreenPower UPS™ ECO Mode. This model can use the BP240V30ART3U Extended Battery Module for expanded runtime and faster restoration of full backup power. The OL10000RT3UPDU comes with a three-year warranty (including batteries) and a $300,000 Connected Equipment Guarantee.
Product Features
- Data Line Protection
Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics. - Double-Conversion Topology
Provides consistent, clean, and nearly perfect sine wave power, regardless of the condition of incoming power. Systems with this technology operate on isolated DC power 100% of the time and have a zero transfer time because they never need to switch to battery. Double-Conversion UPS systems are designed for high-end, mission-critical system components, corporate servers, lab equipment, and other sensitive electronic devices. - Sine Wave Output
Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies. - Maintenance Bypass Switch
Provides IT managers the ability to service or replace the UPS without powering down the connected equipment. A patented interlock bracket enables the UPS to automatically switch to internal bypass mode, making the hot-swap process easier and quicker to complete. - Extendable LCD Panel
Displays UPS statuses and customizable operating settings. The 44-setting LCD control panel can be removed and mounted up to ten feet away from the UPS (with optional cable). Users can check UPS status, manage setup and control, and run battery test options. Status and log menus provide UPS vitals, including input and output voltage levels, battery information, runtime estimates, load information, event and fault logging, and other system information. The Configuration menu offers IT managers the ability to customize the UPS operation. - Multiple Language Options
The LCD Control Panel can be configured in English, Spanish, French, and German for ease of use. - Extended Battery Module (EBM)
Extends runtime by adding EBMs. An online Series UPS allows for up to ten added modules. - Fast Charge Technology
Allows UPS batteries to return to 100% capacity more rapidly by utilizing a built-in charger inside each EBM. Restores a complete charge within 5 hours regardless of the number of EBMs. - Smart Battery Management (SBM)
Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process. The first cycle charges the battery to full capacity, the second cycle enters float mode, and the final cycle turns the charger off and allows the battery to naturally discharge (rest) until it reaches a set point. After a slight discharge, the UPS will restart the process, ensuring that runtimes are maintained. - GreenPower UPS™ ECO Mode
Improves UPS efficiency up to 96%; saves on electrical and cooling costs. - Hot-Swappable Batteries
Eliminate downtime related to UPS power maintenance for continuous power availability. - Critical & Non-Critical Loads
The UPS has two banks of outlets which can be configured so that the non-critical loads shut off after a set timeframe to provide additional runtime for the critical load outlet. Users can prioritize their equipment runtimes to maximize the output of the UPS to meet their power requirements. - Emergency Power Off (EPO)
Allows the UPS to be shut off in the event of an emergency when the EPO port is connected to an EPO switch. - Backfeed Protection
Prevents the risk of electric shock from any electric current feeding back from the UPS through the input terminals when utility power is lost. Backfeed protection isolates the UPS and allows service personnel to safely work on the utility power. - Generator Compatible
Provides stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power. - Converter Mode
Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel. - USB & Serial Connectivity
Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through an HID-compliant USB port and Serial port. - EMI/RFI Filters
Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment. - Audible Alarms
Identify when the unit is running on battery power, overloaded, or has a low battery. - Resettable Circuit Breaker
Interrupts an electric current in a circuit when the current becomes too high. - LED Status Lights
Indicate Power On, On-Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery. - Rack/Tower Versatility
Allows for horizontal rack or vertical tower installation. - PowerPanel® Business Edition Software
Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here. - Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
Compatible Products
What's In The Box
Power module; Battery module; PDU or HW PDU with Manual Bypass; User’s manual; Register card; Rackmounts x 2 (2 Sets); Stands x 2 (2 Sets); Tie plate; Phone line; USB communication cable; Serial Interface Cable (RS-232); Flat head screws: M5X8L (8) 2 sets; Pan head screws: M5X12L (12) 2 sets; Plastic washers (8) 2 sets; Screw hole dust covers (10) 2 sets; Power cord; PowerPanel® Business Edition software CD
PowerPanel Business software download available here.
WARNING
This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.