Rackbar™ Surge Protectors

CPS815RMS

$68.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1800 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Outlet type: (8) NEMA 5-15R (rear)
  • Surge-protected outlets: Yes
  • Power cord: 6 ft
  • Rack size: 1U rackmount
  • EMI/RFI Filtration: Yes
  • Warranty: 3 year
Overview

Product Overview

Engineered for the most demanding applications, the professional-grade Rackbar™ CPS815RMS safeguards systems and networking equipment by absorbing spikes in energy caused by storms and electrical power surges. Designed for network environments, the CPS815RMS also performs superbly for home office use, providing 1800 joules of protection, 15-Amp electrical capacity with circuit breaker, and 8 surge-protected outlets (rear). Industrial-grade metal housing keeps this Rackbar performing flawlessly. The CPS815RMS has a 1U racksize and can be mounted horizontally.

Features of the CPS815RMS include an EMI/RFI noise filter, industrial-grade metal housing, AC power cord (6 ft.). The CPS815RMS also comes with a three-year limited warranty.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • LED Indicators
    Provides information about the model’s status: Power, Ground, and Surge.
  • Power Management Features
    Includes network-grade plugs and outlets, an AC power cord.
  • Industrial-Grade Metal Housing
    Prolongs model life with rugged casing made of impact-resistant material for maximum durability.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Nominal Input Voltage 125 VAC
Plug Style Straight
Switch Lighted On/Off
Output
Nominal Output Voltage 125 VAC
Outlet Type 8 – NEMA 5-15R
Outlets – Rear 8
Outlets – Total 8
Overload Protection 15A
USB Charge Port No
Surge Protection & Filtering
Clamping Voltage 600V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
150 MHz
Yes
Maximum Surge Current 90000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000 V
Surge Suppression (Joules) 1800 J
Physical
Color Black
Cord Retention Tray/Cord Organizers Yes
Form Factors Supported 1U Rackmount
0U Vertical Rackmount
Undercounter Installation Supported
Material of Construction Metal
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.26 x 4.45 x 11.68 (cm)
Physical Dimensions – (WxHxD) (in) 19 x 1.75 x 4.6 (in)
Physical Dimensions – (WxHxD) (mm) 483 x 44 x 117 (mm)
Physical Weight (kg) 1.86
Physical Weight (lb) 4.1
Dimensions – Shipping
Shipping – Weight (kg) 2.04
Shipping – Weight (lb) 4.5
Shipping Dimensions – (WxHxD) (cm) 54.86 x 5.49 x 17.48 (cm)
Shipping Dimensions – (WxHxD) (in) 21.6 x 2.16 x 6.88 (in)
Shipping Dimensions – (WxHxD) (mm) 548.64 x 54.86 x 174.75 (mm)
Environmental
Operating Elevation 0 – 9843 ft (0 – 3000 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL 1363, UL 1449
Warranty
CEG Amount $0
Connected Equipment Guarantee No
Product Warranty 3 Year Limited Warranty
Feature Focus
Rackbar Surge Protectors

Rackbar™ Surge Protectors are professional-grade rackmount surge protectors designed for the most demanding applications. Available in 15-Amp and 20-Amp models, these surge suppressors safeguard systems and networking equipment against destructive power events that can cause equipment damage and loss of valuable data. Rackbars may be installed vertically or horizontally in racks or under benches. Key features include switch-free design, LED indicators, metal housing, network-grade plugs and outlets, and a long input power cord.


Different PDU Series for Different Needs

CyberPower offers multiple offerings of power distribution units (PDUs): Basic, Metered, Metered ATS, Monitored, Switched, Switched ATS and Maintenance-Bypass. Each series serves a specialized purpose. Models within the same series have similar features and capabilities.

Basic: Reliable and unfiltered AC power distribution from a UPS system, generator, and/or utility source to multiple connected devices.

Metered: Network-grade power distribution plus load meters (amps) to prevent overloads and safely optimize load levels.

Monitored: Network-grade power distribution with remote monitoring through an SNMP network interface and local management via a digital meter display to prevent downtime due to overloads or other power events.

Switched: Intelligent, network-grade power distribution and the ability to control outlets individually or collectively to solve power issues such as shutdowns or to plan scheduled rebooting. A digital meter provides information on load and voltage, as well as local control of the outlets. An SNMP connection enables remote monitoring and control of the outlets to ensure complete control regardless of location.

Switched Metered-by-Outlet: Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, automated load shedding, controlled power-cycling and more.

Metered ATS: Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Switched ATS: Individual management of switched outlet receptacles. Remote and local control of outlets. Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Maintenance-Bypass: Maintenance Bypass PDUs allow the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS.


Understanding PDUs

Power Distribution Units (PDUs) by CyberPower are engineered to distribute reliable network power to multiple devices. A PDU does not generate conditioned power, but delivers AC power from a UPS (uninterruptible power supply), a generator, or utility power source to servers, network/telecom equipment, and other devices. Selecting the best PDU for your needs depends on the output voltage required, the number of outlets needed for connected devices, plug and outlet types, and mounting options.

Versatile. CyberPower PDUs are designed with as many as 38 outlets. Offered in 0U, 1U, and 2U form factors, each PDU includes the necessary hardware to be mounted vertically or horizontally inside densely configured rack enclosures. The PDU can also be mounted on a wall or under a shelf.

Scalable. In smaller networks, conditioned power can be distributed through a single PDU from a UPS, while a complex data center might require the connection of multiple PDUs to a large-capacity UPS system.


Downloads

CPS815RMS

238 KB

CPS815RMS

290 KB
54 KB

CPS815RMS

10.33 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthRacksizeOutlets MSRP
 CPS1615RMS 1800 J15A6 ft (1.8 m)1U16 - NEMA 5-15R $110.00
 CPS815RMS 1800 J15A6 ft (1.8 m)1U8 - NEMA 5-15R $68.99
 CPS1215RMS 1800 J15A15 ft (4.6 m)1U12 - NEMA 5-15R $95.00
 CPS1220RMS 1800 J20A15 ft (4.6 m)1U12 - NEMA 5-20R $155.00
 RKBS15S2F10R 3600 J15A15 ft (4.6 m)1U12 - NEMA 5-15R $130.00
 RKBS15S2F8R 3600 J15A15 ft (4.6 m)1U10 - NEMA 5-15R $90.00
 RKBS15S2F12R 3600 J15A15 ft (4.6 m)1U14 - NEMA 5-15R $140.00
 RKBS15S4F8R 3600 J15A15 ft (4.6 m)1U12 - NEMA 5-15R $130.00
 RKBS15S6F12R 3600 J15A15 ft (4.6 m)1U18 - NEMA 5-15R $157.29
 RKBS15S4F12R 3600 J15A15 ft (4.6 m)1U16 - NEMA 5-15R $119.95
 RKBS20S2F8R 1800 J20A15 ft (4.6 m)1U10 - NEMA 5-20R $156.44
 RKBS20S2F10R 1800 J20A15 ft (4.6 m)1U12 - NEMA 5-20R $190.00
 RKBS15S6F8R 3600 J15A15 ft (4.6 m)1U14 - NEMA 5-15R $125.99
 RKBS20ST2F10R 1800 J20A15 ft (4.6 m)1U12 - NEMA 5-20R $179.95
 RKBS20ST4F8R 1800 J20A15 ft (4.6 m)1U12 - NEMA 5-20R $198.66
 RKBS20ST6F12R 1800 J20A15 ft (4.6 m)1U18 - NEMA 5-20R $234.95
 RKBS20ST4F10R 1800 J20A15 ft (4.6 m)1U14 - NEMA 5-20R $191.95
 RKBS20ST6F8R 1800 J20A15 ft (4.6 m)1U14 - NEMA 5-20R $192.99
 RKBS20S4F8R 1800 J20A15 ft (4.6 m)1U12 - NEMA 5-20R $162.95
 RKBS20S4F10R 1800 J20A15 ft (4.6 m)1U14 - NEMA 5-20R $181.95
 RKBS20S6F10R 1800 J20A15 ft (4.6 m)1U16 - NEMA 5-20R $196.95