FTTX POWER PROTECTION SOLUTIONS

FIBER TO THE PREMISE

OVERVIEW

Keep your devices powered and protected

Keep communications equipment, such as Internet and cable-reliant services, up and running during outages. CyberPower provides reliable or power protection for FTTx Telecom solutions including fiber to the premises (FTTP) and fiber to the home (FTTH). Our Telecom Cable Assemblies and Bulk Cables provide connectivity between power supplies and optical network terminals (ONT).

Partnerships

CyberPower designs and manufactures both CyberPower and partner-branded products.

logo logo logo logo logo

APPLICATIONS

DC Output Power Protection

Commercial

CyberPower commercial DC-output UPS systems are designed to keep critical business communication systems such as networking and voice-over IP and DSP powered and protected.

presentation

Residential

Designed for home applications, CyberPower residential DC-output UPS systems safeguard fiber-to-the-home and networking applications from power interruptions.

PRODUCT FEATURES

DC Output Features

CyberPower's DC Output UPS Systems protect power for fiber-to-the-home, SOHO Network Communication, VoIP, and VoDSL.

Red checkmark icon
Cold Start Functionality

Restores emergency power to the load after the installation of new batteries.

Red checkmark icon
LED Indicators & Alarms

AC, Output, and Battery LED indicators. Audible alarms for when the UPS is On Battery or has a Low Battery

Red checkmark icon
User-Replaceable Batteries

Can be changed by a technician when needed without replacing the entire model.

Red checkmark icon
Telemetry Interface

Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.

PRODUCTS

FTTx Product Categories

  • presentation

    Telecom

    Solutions for Fiber to the premise (FTTP) Fiber to the home (FTTH).

    View Products ›
  • presentation

    Indoor

    Local power supplies for customer premise equipment (CPE).

    View Products ›
  • presentation

    Outdoor

    Designed for exterior installation, allows service providers easy access.

    View Products ›
  • presentation

    Cable Assemblies

    Cable Assemblies provide connectivity to DC Battery Backup and ONTs.

    View Products ›
  • presentation

    Power Adapters

    Provide power to ONTs where battery backup is not needed.

    View Products ›
  • Support call center agent

    Questions?
    Talk to a specialist

    1.877.297.6937

RESOURCES

Choosing the right DC-output battery backup

Download PDF