Product Overview
The CyberPower B602RC1GY surge protector offers protection for home and office devices such as computers and electronics. It prevents energy spikes caused by storms and electrical power surges from reaching and potentially harming your electronic equipment. The B602RC1GY provides 500 joules of protection with 6 outlets and a 2 foot power cord. Features of the B602RC1GY include metal oxide varistor (MOV) technology, mounting slots, and an impact-resistant casing. This surge protector comes with a Limited Lifetime Warranty and a $25,000 Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor. - Keyhole Slots
Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way. - Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See CyberPower.com for warranty details.