Product Overview
A compact UPS with standby topology, the CyberPower CP585LCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the CP585LCD offers reliable power protection and battery backup. The CP585LCD comes with a three-year warranty (including coverage of batteries) and a $100,000 Connected Equipment Guarantee.
Product Features
- Intelligent LCD Diagnostic Display
The innovative front panel displays 11 different UPS vitals: input voltage level, output voltage level, automatic voltage regulator, battery capacity, runtime estimate, load level, output frequency, on battery, overload, fault condition, and silent mode. - Transformer-Spaced Outlets
Widely spaced outlets accommodate transformer-based plugs without compromising the utility of other outlets. - USB Connectivity
HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X. - EMI/RFI Filters
Shielding against electromagnetic interference and radio frequency signals prevents line noise over telephone lines or audio systems. - Audible Alarms
Distinctive tones identify when the model is running on battery power, if it is overloaded or when the battery is low. - Resettable Circuit Breaker
The user may use this convenient model reset switch in case of an overload. - PowerPanel® Personal Edition UPS Management Software
In event of a power outage, PowerPanel saves open files and hibernates your PC to increase the run-time of the UPS model. PowerPanel is quickly and easily installed on any Windows-based PC and is designed to utilize minimal system resources. Diagnostic screens give immediate indicators of the status of your UPS and also include the following features: Silent operation mode, configurable system notifications, automatic self tests, adjustable high/low voltage warnings, event/data logging, and scheduled shutdowns. - Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Data Line Protection
Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics. - Standby Topology
Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment. - Simulated Sine Wave Output
Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output. - Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.