Product Overview
A mini-tower UPS with line interactive topology, the CyberPower S175UC provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems.
The S175UC uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. Two USB charge ports power portable devices such as mobile phones and tablets, even during a utility power failure.
The S175UC comes with a three year warranty (including coverage of batteries) and a $350,000 Connected Equipment Guarantee.
Product Features
- Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails, which helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike. - Simulated Sine Wave Output
Provides a manufactured waveform output to supply cost-effective battery backup power for equipment that does not require true sine wave output. - Automatic Voltage Regulation (AVR)
AVR increases the AC power and maintains a safe voltage level without switching to battery mode, conserving battery life. - Multifunction LCD Panel
Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. - USB Charge Ports
Conveniently charge mobile devices. - Data Line Protection
Prevents power surges that travel through Ethernet lines from causing damage to electronics. - ENERGY STAR
This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment. - GreenPower UPS™ Bypass Design
A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup. - Ultra Quiet Design
Minimizes noise during operation for a quieter work environment. - PowerPanel® Personal Software
Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. - Three Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within five years of the purchase date*. See warranty for details. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.