Intelligent LCD UPS Series

PS900AVRLCD

  • Capacity: 900 VA / 500 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 10%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 12 (6 surge, 6 surge + battery backup)
  • Data line protection: Telephone
  • Warranty: 3-year product. 2-year battery
Overview

Product Overview

A compact UPS with line interactive topology, the CyberPower PS900AVRLCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The PS900AVRLCD uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PS900AVRLCD comes with a three-year warranty (2-year coverage of batteries).

Product Features
  • Battery Backup
  • Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.

  • Surge Protection
  • Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

  • Data Line Protection
  • Prevents power surges that travel through telephone lines from causing damage to electronics.

  • Line Interactive Topology
  • Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.

  • Automatic Voltage Regulation (AVR)
  • Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.

  • Simulated Sine Wave Output
  • Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.

  • GreenPower UPS™ Bypass Design
  • Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.

  • Multifunction LCD Panel
  • Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.

  • Ultra Quiet Design
  • Minimizes noise during operation for a quieter work environment.

  • Three-Year Warranty
  • CyberPower will repair or replace a defective UPS system within three years of the purchase date. See warranty for details. (2-year for batteries)

Compatible Products
What's In The Box

UPS System, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 1
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable No
Replacement Battery Cartridge RBP0089
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 1.5 min
Runtime at Half Load 7.5 min
Typical Recharge Time 4 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 90 VAC – 148 VAC
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 10%
On Battery Waveform Simulated Sine Wave
Outlet Type 12 – NEMA 5-15R
Outlets – Battery & Surge Protected 6
Outlets – Surge-Only Protected 6
Outlets – Total 12
Output Power Factor 0.55
Overload Protection Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port Yes
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
VA 900 VA
Watts 500 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out
Surge Suppression (Joules) 245 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
Overcharge
HID Compliant USB Port No
LCD Multifunction LCD
LED Indicators Power On
Management Cable USB Cable
Physical
Color Black
Form Factor Compact
Keyhole Mounting Slots No
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 30.99 x 17.78 x 8.89 (cm)
Physical Dimensions – (WxHxD) (in) 12.20 x 7 x 3.5 (in)
Physical Dimensions – (WxHxD) (mm) 310 x 178 x 89 (mm)
Physical Weight (kg) 5.44
Physical Weight (lb) 12
Dimensions – Shipping
Shipping – Weight (kg) 6.92
Shipping – Weight (lb) 15.25
Shipping Dimensions – (WxHxD) (cm) 12.85 x 24.94 x 37.47 (cm)
Shipping Dimensions – (WxHxD) (in) 5.06 x 9.82 x 14.75 (in)
Shipping Dimensions – (WxHxD) (mm) 128.52 x 249.43 x 374.65 (mm)
Environmental
Online Thermal Dissipation 126.9 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778 4th Ed.
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

PS900AVRLCD

655 KB

PS900AVRLCD

3.19 MB

PS900AVRLCD

3.4 MB
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
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1000AVRLCD $169.95
 CP850AVRLCD $154.95
 AVRG900LCD $143.95
 AVRG750LCD $122.95
 BRG1000AVRLCD $189.95
 CP1500AVRLCD3 $209.95
 BRG1500AVRLCD2 $291.95
 CP1350AVRLCD3 $194.95
 CP685AVRLCD $123.95
 CP825AVRLCD $128.95
Runtime