Product Overview
The CyberPower MP1080SS (2 P704Us) surge protector prevents spikes in energy caused by storms and electrical power surges from reaching your home office equipment such as laptops, small electronics, and chargers. The MP1080SS provides 1200 joules of protection, 7 AC outlets, and a 4-ft. power cord with a right-angle plug. It also has 2 USB ports (2.4 Amp) to quickly charge USB-powered devices.
Features of the MP1080SS include automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, an On/Off switch with integrated 15-Amp circuit breaker, LED indicators, low profile cord plug, keyhole mounting slots, and damage-resistant construction. This surge suppressor comes with a 1 Year Limited Warranty and a $75,000 Connected Equipment Guarantee.
Product Features
Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an
AC power surge or power spike, preventing damage.
USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad),
smartphones, MP3 players, and other mobile accessories.
EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out
electromagnetic and radio frequency interference to improve picture and
sound quality.
Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any
surges/spikes through the ground circuit, to safeguard connected
electronics and the surge suppressor.
LED Indicators
Illuminate to show surge protection status (Protected & Grounded).
Keyhole Slots
Enable the surge protector power strips to be placed on a wall, under a
desk, and in other configurations to optimize space and keep power cords
out of the way.
Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.
Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is
damaged by a power surge.
1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use
and conditions. See warranty for details.