Surge / Power Strip Multi-Pack

MP1095WS2PK

Wall Tap Surge Protector with USB

  • AC outlets: 6
  • Outlet type: NEMA 5-15R
  • Surge suppression: 2000J
  • USB-A ports: 1
  • USB-A output: 2.4A
  • USB-C ports: 1
  • USB-C output: 15W
  • Plug type: NEMA 5-15P
  • Warranty: One Year Limited

Surge Protector Power Strip with USB

  • AC outlets: 8
  • Outlet type: NEMA 5-15R
  • Surge suppression: 2700J
  • USB-A ports: 1
  • USB-A output: 2.4A
  • USB-C ports: 1
  • USB-C output: 15W
  • Plug type: NEMA 5-15P
  • Plug style: Right-angle 45° offset
  • Power cord length: 6 ft.
  • Warranty: One Year Limited
Overview

Product Overview

The Cyberpower MP1095WS2PK combo pack comes with two 8-outlet surge protector strips with USB-A and USB-C and two 6-outlet Wall Tap surge protector with USB-A and USB-C.

The 8-outlet surge protector strips in this combo pack provides 2700 joules of protection to prevent damaging power spikes and surges from reaching your electronics. They feature 2 USB ports (one 2.4A USB-A port and one 15W USB-C port) that will charge USB enabled mobile devices and small electroncs. The P806UC36A has a 6 foot power cord, a low-profile plug that fits in tight spaces, LEDs that indicate protected and grounded status, and a One Year Limited Warranty.

The 6-outlet surge protector wall taps in this combo pack provides 2000 joules of protection to prevent damaging power spikes and surges from reaching your electronics. They feature 2 USB ports (one 2.4A USB-A port and one 15W USB-C port) that will charge USB enabled mobile devices and small electronics. The P6WSUC has swiveling outlets that rotate 90 degrees to help with cord management, LEDs that indicate protected and grounded status, and a One Year Limited Warranty.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.

USB Charge Ports
Charge USB enabled mobile devices.

EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.

LED Indicators
Illuminate to show status (Powered, Protected, Grounded).

Keyhole Slots
Enable the surge protector power strip to be mounted to a wall or other vertical surface, under a desk, and in other configurations to optimize space and keep power cords out of the way.

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
Specifications
Expand All
Input
Input Plug Type NEMA 5-15P
Output
Output Voltage 125 VAC
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 6
USB Charge Port Standard USB-A, USB-C
USB Type-C PD No
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 600V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
100 MHz
Response Time <1 Nanosecond
Management & Communications
LED Indicators Grounded (green)
Protected (green)
Physical
Color White
Dimensions – Shipping
Shipping – Weight (kg) 2.49
Shipping – Weight (lb) 5.5
Shipping Dimensions – (WxHxD) (cm) 22.23 x 15.24 x 36.83 (cm)
Shipping Dimensions – (WxHxD) (in) 8.75 x 6 x 14.5 (in)
Shipping Dimensions – (WxHxD) (mm) 222.25 x 152.4 x 368.3 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498A, UL1449, UL1310, UL1363, cUL, FCC, DOE VI, CEC/IC, NRCan
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


USB-C

USB-C is emerging as the industry-standard connector for transmitting both data and power. Compared to USB-A, USB-C is capable of much faster charging and can deliver power at up to 100 watts at 20 volts. This means larger devices can now be charged through a USB connection, including smartphones, gaming devices, tablets, laptops and more.

Plus, the USB-C is symmetrical, with no “up” or “down” orientation so it never needs to be flipped to fit into the port.


Downloads

MP1095WS2PK

251 KB

MP1095WS2PK

2.062 MB
69 KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $69.95
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP1088WW 3 - NEMA 5-15R31500 JWalltap $49.99
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $199.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $17.95
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $49.99
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $79.95
 MP18HO007 2 - NEMA 5-15R2Walltap $29.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $28.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95