Product Overview
A mini-tower UPS with line interactive topology, the CyberPower Smart App Sinewave PR750LCD3C provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PR750LCD3C uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PR750LCD3C comes with a three-year warranty (including coverage of batteries) and a $375,000 Connected Equipment Guarantee.
Product Features
- Battery BackupSupplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
- Surge ProtectionDiverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
- Line Interactive TopologyExists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
- Automatic Voltage Regulation (AVR)Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
- Sine Wave OutputProvides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
- GreenPower UPS® Bypass DesignIs a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
- PowerPanel® Business Edition SoftwareProvides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
- Cisco CompatibleThis CyberPower UPS system is a Cisco EnergyWise compliant end device.
- ENERGY STARThis model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR® is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
- Three-Year WarrantyCyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
Typical Applications
Compatible Products
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.