3 Outlet Surge Protector Extension Cord With USB

GC305UCB

$14.88 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge Suppression: 400 J
  • Volts: 125 V
  • Cord Length: 5 ft
  • Cord Type: Blue Braided
  • Plug type: NEMA 5-15P
  • AC Outlets: 3
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 12W
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The CyberPower GC305UCB extends power to where you want it. Set up a personal power station to supply power to multiple mobile devices using the three AC outlets, and keep your mobile devices charged with the USB-A and USB-C ports. This GC305UCB provides three standard-spaced surge-protected outlets, one 2.4 Amp USB-A charging port, and one 12W USB-C charging port, making it perfect for mobile devices, fitness trackers, and smart home devices. The GC305UCB has a stylish, braided blue cord that prevents tangles, and has a convenient mounting loop to keep it secured should the need arise. Its low-profile plug fits in tight spaces to keep power within reach. The GC305UCB comes with a one-year limited warranty and a $25,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Charge and power USB enabled mobile devices such as tablets, phones, portable speakers, and more.
  • 5 foot Braided Power Cord
    Allows power where it is needed.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

3 Outlet Surge Protector with USB-C

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 13 A
Input
Cord Length 5 ft (1.5 m)
Input Plug Type NEMA 5-15P
Nominal Input Voltage 125 VAC
Plug Style Right Angle – 45° Offset
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 12 Watts
Surge Protection & Filtering
Maximum Surge Current 12500 A
Surge Suppression (Joules) 400 J
Physical
Color White
Material Plastic
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.51 x 2.49 x 16.51 (cm)
Physical Dimensions – (WxHxD) (in) 1.38 x 0.98 x 6.5 (in)
Physical Dimensions – (WxHxD) (mm) 35 x 25 x 165 (mm)
Physical Weight (kg) 0.23
Physical Weight (lb) 0.51
Dimensions – Shipping
Shipping – Weight (kg) 0.24
Shipping – Weight (lb) 0.5333
Shipping Dimensions – (WxHxD) (cm) 7.87 x 22.86 x 3.99 (cm)
Shipping Dimensions – (WxHxD) (in) 3.1 x 9 x 1.57 (in)
Shipping Dimensions – (WxHxD) (mm) 78.74 x 228.6 x 39.88 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL 817 / UL1310 / DOE VI / FCC
Warranty
CEG Amount $25000
Product Warranty 1 Year Limited Warranty
Downloads

GC305UCB

525 KB

GC305UCB

749 KB
58 KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsOutletsCord Length MSRP
 GS60304 15 A6 - NEMA 5-15R3 ft (0.9 m) $12.99
 GC306U 3 - NEMA 5-15R6 ft (1.8 m) $19.99
 GS603 15 A6 x NEMA 5-15R3 ft $9.95
 GS608B 15 A6 - NEMA 5-15R8 ft (2.4 m) $19.99