Product Overview
The CyberPower Systems CPS725SL is the ideal model for mid-level computer systems. With battery run times up to 65 minutes, this model really performs. PowerPanel® power management software is included, making the CPS725SL a powerful system to safeguard your valuable computer and data. The CyberPower CPS725SL not only guards against surges, spikes, sags, brownouts and other power abnormalities, but also protects your computer system and valuable data during a power outage. PowerPanel® Software is included with each model. In the event of a power outage, PowerPanel® Software automatically saves and closes open files and then shuts down the computer system in an intelligent and orderly manner.
Product Features
- EMI/RFI
Provides shielding against electromagnetic interference and radio frequency signals. Most commonly, this is used to prevent line noise or “humming” that occurs over telephone lines or stereo electronics. - Transformer-Spaced Outlets
Accommodate large transformer-based plugs without compromising the access of other outlets. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Data Line Protection
Prevents power surges that travel through telephone lines from causing damage to electronics. - Standby Topology
Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment. - Simulated Sine Wave Output
Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output. - Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
What's In The Box
UPS System, User Manual