Product Overview
A mini-tower UPS with line interactive topology, the CyberPower Intelligent LCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The BRG1500AVRLD2 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The BRG1500AVRLD2 comes with a five year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.
Product Features
- Capacity: 1500 VA / 900 W
- Topology: Line Interactive
- Waveform: Simulated Sine Wave
- Output: 120 VAC ± 5%
- Runtime (half/full): 12 minutes / 2 minutes
- Automatic Voltage Regulation: Boost (+10%), Buck (-10%)
- Plug type & cord: NEMA 5-15P, 6ft. cord
- Outlets: 12 (6 surge, 6 surge + battery backup)
- USB Charge Ports: 2 (1 USB-A 2.4A, 1 USB-C 18W PD)
- Communication: USB, Serial
- Data line protection: Ethernet
- Management software: PowerPanel® Personal
- SNMP/HTTP Remote management: Yes, with optional RMCARD205, RCCARD100 or RWCCARD100
- ENERGY STAR® certified: Yes
- Warranty: 5 year Limited
- Connected Equipment Guarantee: $500,000
Typical Applications
Compatible Products
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.