Air Filter Assembly

SM10KADFA

$274.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner

Air filter assembly includes filter, mounting bracket and fasteners.

Overview

Product Overview

Product Features

CyberPower SM10KADFA dust filter kit.

Compatible Products
What's In The Box

Air filter assembly

WARNING

Specifications
Expand All
Physical
Color Gray
Material of Construction Metal
Mounting Hardware Yes
Recommended Service Interval Every three months for normal environments; monthly for dusty environments.
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.0 x 0.79 x 35.51 (cm)
Physical Dimensions – (WxHxD) (in) 3.15 x 0.31 x 13.98 (in)
Physical Dimensions – (WxHxD) (mm) 80 x 8 x 355 (mm)
Physical Weight (kg) 0.07
Physical Weight (lb) 0.15
Dimensions – Shipping
Shipping – Weight (kg) 0.14
Shipping – Weight (lb) 0.30
Shipping Dimensions – (WxHxD) (cm) 9.91 x 3.81 x 37.8 (cm)
Shipping Dimensions – (WxHxD) (in) 3.9 x 1.5 x 14.88 (in)
Shipping Dimensions – (WxHxD) (mm) 99.06 x 38.1 x 377.95 (mm)
Warranty
Product Warranty No Warranty
Downloads

SM10KADFA Datasheet

769.7KB

SM10KADFA User Manual

280.4KB
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
 Model Description MSRP
Runtime