Replacement Fan

FAN24V450T

$34.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Fan Type: Internal
  • Operating Voltage: DC
  • Warranty: 1 year
Overview

Product Overview

CyberPower FAN24V450T 3-Phase Modular UPS Hardware Replacement Cooling Fans fit power and bypass modules and include a One-Year Limited Warranty.

For Cyberpower Smart App Online 3-Phase Modular UPS systems and Power Modules SM020KAMFA, SM040KAMFA, SM10KAPMA.

Product Features

5-Year Routine Maintenance
Service replacement option to keep the UPS running at its optimal temperature.

One-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within one year of your 3-Phase Modular UPS installation. See warranty for details.

  • Power Modules
    SM10KAPMA
  • Smart App Online
    SM020KAMFA
  • Smart App Online
    SM040KAMFA
  • What's In The Box

    Fan assembly with wiring connection terminal

    WARNING

    This product can expose you to chemicals including Nickel and Formaldehyde, which are known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

    Specifications
    Expand All
    Physical
    Color Black
    Material of Construction Plastic
    Mounting Hardware No
    Dimensions
    Physical Dimensions – (WxHxD) (cm) 8.0 x 2.49 x 8.0 (cm)
    Physical Dimensions – (WxHxD) (in) 3.15 x 0.98 x 3.15 (in)
    Physical Dimensions – (WxHxD) (mm) 80 x 25 x 80 (mm)
    Physical Weight (kg) 0.1
    Physical Weight (lb) 0.21
    Dimensions – Shipping
    Shipping – Weight (kg) 0.15
    Shipping – Weight (lb) 0.33
    Shipping Dimensions – (WxHxD) (cm) 10.01 x 4.5 x 11.99 (cm)
    Shipping Dimensions – (WxHxD) (in) 3.94 x 1.77 x 4.72 (in)
    Shipping Dimensions – (WxHxD) (mm) 100.08 x 44.96 x 119.89 (mm)
    Environmental
    Operating Elevation 0 – 10000 ft (0 – 3048 m)
    Operating Elevation Note At ≤1000m above sea level, de-rate power by 1% per 100m between 1000m and 3048m
    Operating Relative Humidity 0 – 95 % (non-condensing)
    Operating Temperature 32 – 104 °F (0 – 40 °C)
    Operating Temperature Note Battery life is halved for every 10°C increase above 20°C
    Storage Battery Temperature Note Optimum battery storage between -15°C and 20°C
    Storage Relative Humidity 0 – 95% (non-condensing)
    Storage Temperature -4 – 158 °F (-20 – 70 °C)
    Certifications
    Environmental RoHS Compliant
    Safety EN 60950-1
    IEC 60950-1
    VDE 1507300
    Warranty
    Product Warranty 1 Year Limited Warranty
    Downloads

    FAN24V450T

    369 KB
    Support
    What is N+1?

    N = Power delivered by the UPS (e.g. 20KVA). +1 refers to an extra power and battery module for redundancy. If there is a fault in one module it can be replaced while still providing fully protected power.

    What Is N+N?

    N+N is a second complete UPS wired in parallel, distributing 50% of the load evenly across the two units. If one UPS were to fail, the load would be seamlessly picked up by the reciprocal UPS.

    What Is (N+1)+(N+1)?

    Redundant redundancy, for the most critical applications. Two N+1 UPS systems in parallel to increase reliability exponentially and eliminate downtime. Provide confidence that you are prepared for the unexpected.

    Is my UPS “Hot-Swappable”?

    If N+1 is purchased, YES! If your system is not configured for N+1, each power module supplies 10KVA of power, so if you are running 20KVA of load on a 40KVA system you can swap power modules because the system will remain running on 30 of 40KVA, easily picking up your 20KVA load until the new power module is installed. For batteries, the same applies. If at least one extra battery string is provided, the UPS can operate fully protected while the battery modules are replaced one at a time.

    Do I need the optional circuit breakers?

    If the power feed is protected upstream, by an appropriately sized overcurrent protection device, an input circuit breaker is not required. If the output is feeding a distribution panel with a properly sized main circuit breaker, the output breaker is not required. With all of that said, having the circuit breakers located at the UPS adds an extra disconnect point, centralized at the UPS for quick and easy bypass function for repairs or maintenance. If paralleling UPS systems, both systems should be equipped with the optional circuit breakers.

    Our Technical Support team will be happy help you with technical questions during business hours.

    Our technical support team is available between 6AM and 9PM CST
    Monday through Friday
    Visit our Support Area

    Series
     Model Description MSRP
    Runtime