Product Overview
The CyberPower SMUCB175UAC 3-Phase Modular UPS Circuit Breaker Hardware provides convenience and safety with optional 40KVA UPS Input/Output. If the input side overcurrent protection device is in a different area of your facility, having the input circuit breaker at the UPS adds an extra disconnect point for easy bypass during repairs or maintenance. The output circuit breaker also provides protection if your load is connected directly to the UPS without an appropriate overcurrent protection device. Includes a One-Year Limited Warranty.
For Cyberpower Smart App Online 3-Phase Modular UPS system SM040KAMFA.
Product Features
Localized Protection
Provides the ability for input and output power breakers at the UPS when a utility breaker is not present, or addition protection is desired.
Added Equipment Safety
Input and output breakers deliver additional overcurrent protection for UPS and connected equipment.
One-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within one year of your 3-Phase Modular UPS installation. See warranty for details.
Compatible Products
WARNING
This product can expose you to chemicals including Nickel and Antimony Oxide, which are known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.