Product Overview
CyberPower 3-Phase Modular UPS SM010KAPMA Power Modules are ultra-robust units capable of handling brief overcurrents of up to 150%. Indicator lights show status of each Power Module and the high-density design puts 10KVA of power in just 2U of space. Includes a One-Year Limited Warranty. For CyberPower 3-Phase Modular UPS Smart App Online Series models SM020KAMFA, SM040KAMFA.
Product Features
Double-Conversion Topology
Provides consistent, clean, and nearly perfect power, regardless of the condition of the incoming power. Never a need to switch to battery as DC power operates 100% of the time. Designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.
Sine Wave Output
Keeps sensitive equipment with Active PFC working by preventing unnecessary shutdowns caused by gaps from simulated sine waves.
Generator Compatible
Ensures a stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.
Converter Mode
Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel.
One-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within one year of your 3-Phase Modular UPS installation. See warranty for details.
Compatible Products
WARNING
This product can expose you to Nickel, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.