Product Overview
The CyberPower Surge Protector P606URC2 prevents spikes in energy caused by storms and electrical power surges from reaching your home electronics such as audio/video equipment, laptops and desk top computers, household appliances and small electronics. The P606URC2 provides 500 joules of surge protection, 6 AC outlets, two USB-A charging ports, and a braided 6 foot power cord with a right-angle plug.
Features of the P606URC2 include automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, an On/Off switch with integrated 15-Amp circuit breaker, LED indicator, low profile plug, keyhole mounting slots, and damage-resistant construction. This surge suppressor comes with a One Year Limited Warranty and a $25,000 Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - USB Charging Ports
Charge USB-A compatible devices such as tablets, smartphones, and other mobile accessories. - Automatic Shutdown
Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal. - EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor. - On/Off Switch
Integrated 15-amp circuit breaker. - Low Profile Plug Design
Fits tightly to the wall behind furniture. - LED Indicator
Illuminates to show surge protection status (Protected). - Keyhole Slots
Enable the model to be securely mounted to a wall or desk. - Damage-Resistant Housing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment (up to $25,000 value) if it is damaged by a power surge. - One Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
Compatible Products
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.