Hardware

RWCCARD100

$98.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Real-time monitoring: Yes
  • Cloud Monitoring: Yes
  • Wireless Connection: Yes
  • Auto Event Notifications: Yes
  • Remote Monitoring: Mobile App and Web-based App
  • User Upgradeable Firmware: Yes
  • RoHS Compliant: Yes
  • Warranty: 3 year
Overview

Product Overview

A UPS monitoring card, the CyberPower RWCCARD100 wireless card connects to a wireless access point to monitor the operation of select CyberPower UPS that are setup with PowerPanel® Cloud system. A secure web portal or mobile application is used to remotely monitor a UPS and provide notifications on power events.

The RWCCARD100 is a hot swappable plug-and-play design, allowing fast installation, or replacement without interupting the operation of the UPS. A wireless connection is used to connect the card to a network and PowerPanel Cloud. The card supports user-upgradedable firmware to keep functionality up to date. The RWCCARD100 comes with a three-year warranty.

Product Features
  • Remote Monitoring via the Cloud
    The RWCCARD100 connects a UPS to PowerPanel Cloud to provide customers the ability to monitor the operation of their UPS.
  • Wireless Network Connection
    The RWCCARD100 can be used in locations what wired solutions are not an option with 802.11 wireless connection.

  • Automatic Notifications via Email and App
    UPS connected with the RWCCARD100 and PowerPanel Cloud can provide notifications using email and the mobile app alerts.
  • Upgradable Firmware
    Keep the RWCCARD100 up to date with the latest firmware version. New firmware releases include new functionality, feature enhancements, bug fixes and are available through the app.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.

*Select UPS models only. Please contact your CyberPower Systems representative for information.

Compatible Products
What's In The Box

CyberPower Wireless Cloud Monitoring Card, Quick Start Guide

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Data Link Protocol IEEE 802.11b/g/n Wireless
Output
USB Charge Port No
Management & Communications
LED Indicators Status
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.41 x 3.61 x 7.62 (cm)
Physical Dimensions – (WxHxD) (in) 2.13 x 1.42 x 3 (in)
Physical Dimensions – (WxHxD) (mm) 54 x 36 x 76 (mm)
Physical Weight (kg) 0.04
Physical Weight (lb) 0.08
Dimensions – Shipping
Shipping – Weight (kg) 0.15
Shipping – Weight (lb) 0.32
Shipping Dimensions – (WxHxD) (cm) 5.84 x 16.51 x 16.76 (cm)
Shipping Dimensions – (WxHxD) (in) 2.3 x 6.5 x 6.6 (in)
Shipping Dimensions – (WxHxD) (mm) 58.42 x 165.1 x 167.64 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 14 – 122 °F (-10 – 50 °C)
Certifications
Environmental RoHS Compliant
Safety FCC DoC Class B
CE
Warranty
Extended Warranty Option WEXT5YR-ACC1A
Product Warranty 3 Year Limited Warranty
Downloads

RWCCARD100 Datasheet

2.8MB

RWCCARD100 Quick Start Guide

2.5MB
Support
When adding a RWCCARD100 to my PowerPanel Cloud account, do I need to have WiFi enabled on my smart phone?

Yes.  Smart phone WiFi will need to be turned on connect to the RWCCARD100 during setup.

When adding the RWCCARD100 to my PowerPanel Cloud account, do I need to turn on the “Location” function of my smart phone for this app?

Yes, the PowerPanel Cloud app requires the location function to be turned on.

When I add a new UPS system/cloud card to the PowerPanel Cloud app, is there a delay before it recognized in my account?

Yes, there will be a slight delay.  It typically takes a few minutes before you see it, but can occasionally take longer.

Do I need a router password to add a new cloud card to the PowerPanel Cloud app?

Yes. If you have encryption security enabled on your router, you will be prompted to enter it during the setup of the cloud card.

Is the RWCCARD100 hot swappable?

Yes.  You do not need to power down your UPS system to add it or to change it.

Which CyberPower UPS systems are compatible with the RWCCARD100?

The RWCCARD100 is compatible with all CyberPower UPS systems that have an optional card slot (including Smart App Online, Smart App Sinewave, Smart App LCD, and CP1500PFCLCD models).

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 $175.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $538.00
 RMCARD205 $439.00
 ENVIROSENSOR $405.00
 4POSTRAIL $189.00
 RELAYIO500 $247.00
 CP2RAIL02 $203.00
 RWCCARD100 $98.00
 DOORSENSOR $130.00
 OL8K10KRT3UTF 5000W 208V to 120V Step-down Transformer, 3U RT convertible, NEMA L6-30P input, 10ft cord, (12) NEMA 5-20R (2) NEMA L6-20R and (2) NEMA L6-30R outlets, overtemperature protection, 3-year warranty $1,759.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 RELAYIO600 Relay I/O card, 5 relay output contact closures, 1 relay input contact closure, DB9 or internal terminal block, Plug-n-Play, 3 year warranty $269.00
 2POSTKIT $257.00
 6AWGHW3FT $459.00
 RCCARD100 $79.00
Runtime