Plug and Play Installation
  • Installing your sump pump battery backup system from CyberPower is fast and simple! The battery backup system will work with an existing sump pump up to ½ HP in capacity, so there is no need for special tools, skills, or equipment. To install your battery backup system, complete the following steps:
     

    1. Plug the sump pump into the outlet located on the back of the battery backup system.
    2. Plug the battery backup system into the nearest wall outlet, ensuring that the unit is placed on a stable surface and is elevated at least 18 inches above the floor.
    3. Power on the battery backup system and charge for eight hours to achieve maximum battery charge capacity.

     
    For more details on how to install and operate your sump pump battery backup system, refer to the user’s manual.