Multi-Pack Solutions

MP1028WWR1

$99.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1200 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 6 x NEMA 5-15R
  • USB charge ports: 2
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower MP1028WWR1 Surge Protector 4-pack is ideal for Home/Office protection. Each unit has 1200 joules of surge protection, 6 swivel outlets, 2 USB charge ports (2.4 Amps shared), and a convenient wall tap design. The surge protectors are ideal for protecting personal computers, phones/fax/modems, printers, stereos, and other electronics. Their two USB charging ports are perfect for keeping tablets, smart phones, and other rechargeable electronics ready to use.

The wall taps in the MP1028WWR1 feature six outlets each, wall tap plug, MOV technology to guard the surge protectors and connected electronics against line abnormalities and lightning surges, while EMI/RFI filters block unwanted line noise. These surge protectors comes with a One Year Limited Warranty and a $75,000 Connected Equipment Guarantee.

Product Features
  • USB Charge Ports Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Swivel Outlets The two banks of swivel outlets are perfect for providing power protection and distribution from outlets located in tight spaces, such as behind a bookcase or desk.
  • MOV (Metal Oxide Varistor) MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge protector itself.
  • EMI/RFI Filters Filters against electromagnetic interference and radio frequency interference ensuring clean power for connected equipment.
  • Sturdy Case Constructed of impact-resistant material for maximum durability.
  • One Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
  • ISO & Safety Certifications All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker 15 A
Input Plug Type NEMA 5-15P
Plug Style Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 32 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current L-G 15000 A
Maximum Surge Current L-N 30000 A
Maximum Surge Current N-G 15000 A
Response Time <1 Nanosecond
Surge Suppression (Joules) 1200 J
Physical
Color White
Dimensions – Shipping
Shipping – Weight (kg) 4.84
Shipping – Weight (lb) 10.67
Shipping Dimensions – (WxHxD) (cm) 21.11 x 12.29 x 26.39 (cm)
Shipping Dimensions – (WxHxD) (in) 8.31 x 4.84 x 10.39 (in)
Shipping Dimensions – (WxHxD) (mm) 211.07 x 122.94 x 263.91 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Feature Focus
General Power Products

General Power products, such as non-surge protected outlet power strips, outlet kits, and compact power stations (models with USB ports and outlet/s) provide additional support for your home, office, and network needs. Power strips vary by model for the number of their outlets, wattage, and amperages. Outlet kits include a collection of power-related items in one package. Many kits include one or more portable power sources, at least one power cord, and a carrying case. The durable cords, which come in various lengths, connect equipment to power sources and enable you to set up your equipment in convenient locations. Our power stations, such as the CSP105U, feature one or more non-surge protected outlets and USB ports.

Some General Power products might feature a wall tap plug or be compatible with such a plug. A wall tap plug enables a unit or electronic device to plug into a wall outlet without a power cord. Styles and features vary for wall tap plugs.


Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Downloads

MP1028WWR1

318 KB

MP1028WWR1

242 KB
88 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $69.95
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP1088WW 3 - NEMA 5-15R31500 JWalltap $49.99
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $199.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $17.95
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $49.99
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $79.95
 MP18HO007 2 - NEMA 5-15R2Walltap $29.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $28.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95