Power Strips

MP65SG

$24.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlets: 3
  • Outlet type: NEMA 5-15R
  • USB Ports: 2
  • USB Output: 2.4A shared
  • Plug type: NEMA 5-15P
  • Plug style: Right-angle 45° offset
  • Cord Length: 6 ft
  • Cord type: Braided
  • Surge Supression: 400J
  • Model color: White
Overview

Product Overview

Extend power to where you want it! Set up a temporary personal power station to charge multiple mobile devices using the two USB ports, or power devices with the three AC outlets. This Reach & Charge™ USB & AC Power Cord 2 pack provides three standard-spaced surge-protected outlets and two 2.4A (shared) USB charging ports, perfect for mobile devices, fitness trackers, and smart home devices. Both products in the MP65SG two pack have a stylish, braided, 6' cord that prevent tangles, and have an integrated loop for a convenient and quick mounting solution. A low-profile plug fits in tight spaces to keep power within reach.

Product Features
  • Outlets
    Expands one grounded outlet into three grounded outlets.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, and other mobile accessories.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the product.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Input Voltage 100 – 125 VAC
Plug Style Right Angle – 45° Offset
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Surge Suppression (Joules) 400 J
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.51 x 2.49 x 16.51 (cm)
Physical Dimensions – (WxHxD) (in) 1.38 x 0.98 x 6.5 (in)
Physical Dimensions – (WxHxD) (mm) 35 x 25 x 165 (mm)
Physical Weight (kg) 0.26
Physical Weight (lb) 0.58
Dimensions – Shipping
Shipping – Weight (kg) 7.26
Shipping – Weight (lb) 16.0
Shipping Dimensions – (WxHxD) (cm) 4.75 x 30.15 x 19.35 (cm)
Shipping Dimensions – (WxHxD) (in) 1.87 x 11.87 x 7.62 (in)
Shipping Dimensions – (WxHxD) (mm) 47.5 x 301.5 x 193.55 (mm)
Certifications
Environmental RoHS Compliant
Safety UL60950, UL 1310, cUL, FCC, DOE VI
Warranty
CEG Amount $25000
Product Warranty 1 Year Limited Warranty
Feature Focus
General Power Products

General Power products, such as non-surge protected outlet power strips, outlet kits, and compact power stations (models with USB ports and outlet/s) provide additional support for your home, office, and network needs. Power strips vary by model for the number of their outlets, wattage, and amperages. Outlet kits include a collection of power-related items in one package. Many kits include one or more portable power sources, at least one power cord, and a carrying case. The durable cords, which come in various lengths, connect equipment to power sources and enable you to set up your equipment in convenient locations. Our power stations, such as the CSP105U, feature one or more non-surge protected outlets and USB ports.

Some General Power products might feature a wall tap plug or be compatible with such a plug. A wall tap plug enables a unit or electronic device to plug into a wall outlet without a power cord. Styles and features vary for wall tap plugs.


Downloads
878 KB
345 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $69.95
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP1088WW 3 - NEMA 5-15R31500 JWalltap $49.99
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $199.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $17.95
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $49.99
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $79.95
 MP18HO007 2 - NEMA 5-15R2Walltap $29.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $28.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95