Extension Cords

GC301

$14.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlet type: NEMA 5-15R
  • Outlet quantity: 3
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Total length: 13.3 in.
  • Color: Black
  • Warranty: One year
Overview

Product Overview

The GC301 1 to 3 outlet extender from CyberPower expands one outlet into three outlets, giving you a 13 inch total reach, with 4 inch cord lengths to each individual outlet from the junction housing. Because its outlets are on separate cords, the GC301 is ideal for accommodating transformer plugs and power cords of differing lengths.

Product Features
  • 1 to 3 power cord splitter
    Frees up wall outlets to power more devices simultaneously
  • 13.3 inches length
    Each outlet has its own 4 inch cable leading from the junction, to accommodate transformer plugs and power cords of different lengths
  • 16 gauge power cable
    Highly flexible, but thick, durable, and built to last
  • One Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box

3 Outlet Extender

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 13 A
Input
Cord Length 1.1 ft (0.3 m)
Input Plug Type NEMA 5-15P
Nominal Input Voltage 125 VAC
Plug Style Straight
Voltage Range 125
Output
Outlet Type NEMA 5-15R
Outlets – Total 3
USB Charge Port No
Watts 1875 W
Physical
Color Black
Form Factor Extension Cord
Material Plastic
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.16 x 3.81 x 33.83 (cm)
Physical Dimensions – (WxHxD) (in) 4 x 1.5 x 13.32 (in)
Physical Dimensions – (WxHxD) (mm) 102 x 38 x 338 (mm)
Physical Weight (kg) 0.18
Physical Weight (lb) 0.4
Dimensions – Shipping
Shipping – Weight (kg) 7.82
Shipping – Weight (lb) 17.25
Shipping Dimensions – (WxHxD) (cm) 10.16 x 3.81 x 41.61 (cm)
Shipping Dimensions – (WxHxD) (in) 4.0 x 1.5 x 16.38 (in)
Shipping Dimensions – (WxHxD) (mm) 101.6 x 38.1 x 416.05 (mm)
Certifications
Safety ETL
Warranty
Product Warranty 1 Year Limited Warranty
Downloads
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsOutletsCord Length MSRP
 GC301 NEMA 5-15R1.1 ft (0.3 m) $14.99
 GC201 2 $4.99
 GC3015G 13 A315 ft (4.6 m) $12.99
 GC1025G 13 A125 ft (7.6 m) $24.95
 GC1050G 13 A150 ft (15.2 m) $34.95
 GC3006G 13 A36 ft (1.8 m) $6.99