CyberPower Medical Grade Power Protection Products have been designed to tolerate repeated cleaning in healthcare environments. CyberPower Medical Grade UPS Systems are safe to clean with products containing the chemicals listed below in the concentration specified or less:
APPROVED CLEANING CHEMICALS:
- Ethyl Alcohol 75%
- Isopropyl Alcohol / Isopropanol 75%
- Hydrogen Peroxide 5%
- Sodium Hypochlorite 12%
- Ethylene Glycol Monobutyl Ether (2-Butoxyethanol) 20%
- Benzalkonium Chloride (BKC) 5%
SAFE CLEANING REMINDERS:
- Turn off the unit and unplug it from the AC power source before cleaning
- Never immerse the unit in water or other liquids
- Only use a soft, slightly damp cloth to wipe the surface of the unit. Do not directly spray the unit to clean or disinfect