Product Overview
The CBL23PIN500-010-BLK-CM cables are 3-pin to 3-pin terminated. These cables are designed to connect a power adapter to a desktop ONT. The CBL23PIN500-010-BLK-CM is available in 10 ft lengths and comes in black.
Product Features
- Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.