Product Overview
The CBL7PIN350BRL-010-BLK cables are 7-pin to DC male 5.5mm x 2.1mm terminated. These cables are designed to connect a power adapter to a desktop ONT. The CBL7PIN350BRL-010-BLK is available in 10 ft lengths and comes in black.
Product Features
- Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.