Product Overview
Streamline capacity planning with the CyberPower PDU71001 metered-by-outlet PDU. Ideal for data centers and network closets, this unit provides real time outlet-level power monitoring over the network by using the CyberPower management console and the RJ45 Ethernet port for network connection or locally by using the LCD.
The PDU71001 supports inputs between 100-120V and includes 8 NEMA 5-15R outlets. Other features include a rack mount design (1U), built-in web interface (RJ-45 ethernet connection), interactive digital display and power event notifications. The CyberPower PDU71001 is protected by a three-year limited warranty.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Per Outlet Power Metering
Provides information on the amount of power being drawn from each outlet, each circuit and the PDU as a whole. - Remote and Local Monitoring
Enables offsite and onsite tracking of PDU vitals. - Automatic Event Notifications
Provide immediate updates about power events via email, SMS text, or SNMP traps. - CyberPower Management Console
Built in hardware interface that provides the ability to switch PDU outlets on and off, reboot connected equipment locally or remotely, schedule power cycling of attached equipment, and perform other tasks, such as load monitoring and event logging. - Digital Display
Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information. - Switch-Free Design
Safeguards against accidental power shut down. - Upgradeable Firmware
Downloadable improvements (firmware updates) to programs that run the PDU. - Network-Grade Plugs and Outlets
Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. - Long Input Power Cord
Reaches distant power sources, allowing the PDU to be placed where it’s needed. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.