Maintenance Bypass PDU Series

MBP63A2

$1,160.50 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Maintenance Bypass PDU: Normal mode, Bypass mode
  • Amps: 63A
  • Volts: 200 – 240 VAC
  • Input plugs: Terminal Blocks (utility, UPS output)
  • Total outlets: 1 NEMA L6-20R, 1 NEMA L6-30R, Terminal Block
  • Power cords: L6-30P power cord 3.3ft to UPS output and L6-30R power cord 3.3ft to UPS input, Conduits with internal wires for MBP63A2 to UPS input / output 3ft
  • LED indicators: Normal (Green), Bypass (Red)
  • Size: 2U Rack, Tower, Wall
  • Dimensions (in.): 17.0W x 3.4H x 4.9D
  • UPS mounting hardware: Yes
  • Warranty: 3 year
Overview

Product Overview

Designed for datacenters and other electrically demanding applications, the CyberPower MBP63A2 Maintenance Bypass Power Distribution Unit (MBP PDU), allows the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS. The MBP63A2 provides 208V nominal output to (1) NEMA L6-20R, (1) NEMA L6-30R and (1) Hardwire Terminal Block receptacle.

Depending on UPS model, either a 3.3-foot AC cord or hardwire terminal block connects to the output power of the UPS. The UPS draws input power from the MBP63A2 separate from the outlets or terminal block for connected devices. When the switch on the front of the MBP63A2 is turned from Normal to Bypass, or from Bypass to Normal, the power that the MBP supplies to connected devices moves from one input power source to another. The LED display indicates which power source is active.

Rugged, industrial-grade metal housing protects the MBP63A2. With a 2U form factor, this PDU can be mounted horizontally or vertically in a standard server rack, on a wall or in a tower configuration. The MBP63A2 is UL and RoHS compliant. A three-year limited warranty covers the PDU.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Maintenance Bypass
    Qualified personnel can use the bypass feature to disconnect the PDU from the UPS without disrupting power to connected equipment. This feature allows connected equipment to operate seamlessly during maintenance periods, battery replacement, or UPS installation.
  • Manual Bypass Switch
    When the Manual Bypass Switch is turned to Normal, connected equipment is supplied by UPS output. When the Manual Bypass Switch is turned to Bypass, connected equipment is supplied by utility power.
  • MBP Detection Cable
    Communicates directly between the UPS and Maintenance Bypass PDU to safely coordinate the bypass switch operation. When the PDU bypass switch operation is initiated by removing the cover, the MBP Detection Cable sends a signal to the UPS to internally transfer to bypass mode to prevent UPS damage.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • 2U Form Factor & Mounting Hardware
    The 2U form factor is made to be mounted horizontally or vertically in a standard server rack, on a wall or in a tower configuration.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
What's In The Box

PDU, MBP detection cable 3.3ft, L6-30P power cord 3.3ft with cable gland for MBP63A2 to 6K UPS output connection, L6-30R power cord 3.3ft with cable gland for MBP63A2 to 6K UPS input connection, Conduits with internal wires for MBP63A2 to 6K/8K/10K UPS input / output 3ft, (2) Rackmount Brackets, Input/output terminal block cover, (4) Cage Nuts, (4) M4 x 6L Flat Head Screws, (4) M5 x 8L Pan Head Screws, User Manual, Registration Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 3.3 ft (1.0 m)
Inlet To UPS Input (1) Terminal Block
Inlet To UPS Output (1) Terminal Block
Inlet To Utility Power (1) Terminal Block
Input Plug Type Hardwire
Input Voltage Range 200 VAC – 240 VAC
Maximum Input Current 63A
Output
Nominal Output Voltage 208 VAC
Number of Outlets 3
Outlet Type 1 – NEMA L6-20R
1 – NEMA L6-30R
1 – Hardwire Terminal Block
Outlets – Total 3
Overload Protection None
USB Charge Port No
Management & Communications
Management Cable MBP Detection Cable 3.3 ft.
Physical
Form Factor Rack / Tower
Form Factors Supported 2U Rackmount
Material of Construction Metal
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 8.64 x 12.45 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 3.4 x 4.9 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 86 x 124 (mm)
Physical Weight (kg) 3.99
Physical Weight (lb) 8.8
Dimensions – Shipping
Shipping – Weight (kg) 7.48
Shipping – Weight (lb) 16.5
Shipping Dimensions – (WxHxD) (cm) 52.07 x 18.03 x 45.21 (cm)
Shipping Dimensions – (WxHxD) (in) 20.5 x 7.1 x 17.8 (in)
Shipping Dimensions – (WxHxD) (mm) 520.7 x 180.34 x 452.12 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Compatibility
UPS Models OL5KRTHD, OL6KRTHD, OL5KRTHDL, OL6KRTHDL, OL8KRTHD, OL10KRTHD, OL6KRT, OL8KRT, OL10KRT
Certifications
Environmental RoHS Compliant
Safety UL 1778
Warranty
Extended Warranty Option WEXT5YR-ACC2B
Product Warranty 3 Year Limited Warranty
Downloads

MBP63A2 Datasheet

254.2KB

MBP63A2 User Manual

2.8MB

MBP63A2 Warranty Statement

54.2KB
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
 Model VoltageCord LengthRacksizeCurrentPlug TypeOutlets MSRP
 MBP63A2 $1,160.50
 MBP20A6 $418.00
 MBP15A6 $385.00
 MBP30A5 $715.00
Videos

Video

All Product Video

PDU Product Line

Play icon