Product Overview
The CyberPower PDU31007, a 16-outlet (front), 2U rackmount monitored power distribution unit (PDU), provides 200-240V 30A output. It distributes power to 16 IEC-320 C13 receptacles from a single twist lock NEMA L6-30P plug with unfiltered electrical pass-through. Monitor power status over the network by using the CyberPower management console and the RJ45 Ethernet port for network connection or locally by using the LCD.
The PDU31007 comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Switch-Free Design
Safeguards against accidental power shut down. - CyberPower Management Console
A hardware interface built into monitored and switched PDUs. It can perform tasks such as load monitoring and event logging. - Remote and Local Monitoring
Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients. - Automatic Event Notifications
Provides immediate updates about power events via email, SMS text, or SNMP traps. - Upgradeable Firmware
Downloadable firmware updates to improve programs that run the PDU. - Digital Display
Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information. - Network-Grade Plugs and Outlets
Highly durable construction ensures the efficient distribution of power to servers, equipment, and connected devices in demanding IT or industrial environments. - Long Input Power Cord
The PDU is able to be placed where it’s needed because it reaches distant power sources. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.