Outlet Wall Tap Multi Pack

MP18HO007

$32.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Quantity:2
  • Outlets:2
  • USB charge ports: 2 (2.1A shared)
  • Plug type:NEMA 5-15P
  • Plug style:Wall Tap
  • Outlet type:NEMA 5-15R
  • Warranty: 1 year
Overview

Product Overview

The CyberPower MP18HO007 Two Outlet Wall Tap Two Pack is ideal for charging your USB compatible devices in both the Home and Office. Each unit has 2 AC outlets, (2) 2.1A USB charging ports, and wall tap plug. The MP18HO007 is perfect for environments where USB charging is needed, but use of both outlets is a premium. The two (2) 2.1A USB charging ports can charge USB enabled mobile devices.

A Limited Lifetime Warranty ensures that these wall taps have passed our highest quality standards in design, assembly, material or workmanship.

Product Features
  • USB Charge Ports
    Charge and power USB enabled mobile devices.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
What's In The Box

(2) Wall Taps w/ USB, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 5-15P
Plug Style Wall Tap
Output
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color White
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 7.62 x 5.08 x 11.94 (cm)
Physical Dimensions – (WxHxD) (in) 3 x 2 x 4.7 (in)
Physical Dimensions – (WxHxD) (mm) 76 x 51 x 119 (mm)
Physical Weight (kg) 0.09
Physical Weight (lb) 0.2
Dimensions – Shipping
Shipping – Weight (kg) 5.44
Shipping – Weight (lb) 12.0
Shipping Dimensions – (WxHxD) (cm) 10.16 x 7.62 x 12.7 (cm)
Shipping Dimensions – (WxHxD) (in) 4.0 x 3.0 x 5.0 (in)
Shipping Dimensions – (WxHxD) (mm) 101.6 x 76.2 x 127.0 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited Warranty
Downloads

MP18HO007

154 KB

MP18HO007

220 KB
54 KB
Support
What does shared amperages mean?

Shared amperage means multiple ports share the amperage available. Example: If multiple devices are charging at once, each device shares the charging power and can get up to 2.1 amps of the available power depending on the amount amperage available and number of devices that can be connected.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $219.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $19.99
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $99.95
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $89.95
 MP18HO007 2 - NEMA 5-15R2Walltap $32.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $34.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95