Product Overview
Designed for exterior installation, the CSN30C12V-E Outdoor CyberShield™ FTTx System allows service providers easy access to the power supply and battery. Outdoor mounting eliminates the need to schedule a service appointment with a subscriber to enter a residence or business location. The CSN30C12V-E supplies continuous 12 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices.
Features of the CSN30C12V-E include high-function design, cold start functionality, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable battery, and LED indicators. It also comes with a three-year warranty.
Product Features
- Outdoor Design
Provides durable, weather-proof casing to protect the model and features outdoor mounting for access to the power supply and battery. - Cold Start Functionality
Restores emergency power to the load after the installation of a new battery. - Telemetry Interface
Provides conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery. - LED Status Indicators
Provide information about the control and operation of the model related to AC/DC mode, battery missing, and DC output. - User Replaceable Battery
Can be changed by a technician when needed without replacing the entire model. - Three-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.