Product Overview
The single-outlet B100W Surge Protector wall tap from CyberPower protects electronic devices from damage caused by power spikes and surges. The ultra-compact B100W is ideal for at home or on-the-go. Rated at 350 joules, this surge suppressor features an LED to indicate the connected equipment is protected. The B100W Surge Protector comes with Lifetime Limited Warranty and a $15,000 Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor. - Wall Tap Plug
Enables the model to be plugged directly into a wall outlet without a power cord. - LED Indicator
Lights to indicate the model’s status: Protected. - Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.