Extension Cords

GC201

$2.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlet type: 2 NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Power cord: 6 in.
  • Color: Black
Overview

Product Overview

Ideal for gaining additional outlet space, the GC201 Outlet Extender from CyberPower is a heavy-duty cable with a six-inch cord and two grounded outlets. The Outlet Extender provides durable convenience for indoor office use. CyberPower offers an array of power-related products.

Product Features
  • Easily Accommodates Transformer-Spaced Outlets
    Frees up space on a power strip, surge protector, or wall tap by making room for bulky AC adapters
  • Power Cord
    Durable 6 inch power cord
  • Pass-through Power
    Converts one outlet into two outlets
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • One Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
Compatible Products
Specifications
Expand All
Input
Cord Length 0.5 ft (0.2 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 13A
Plug Style Straight
Output
Electrical Rating 125VAC/13A/60Hz
1,625W Continuous Duty
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
USB Charge Port No
Physical
Color Black
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.05 x 4.83 x 22.61 (cm)
Physical Dimensions – (WxHxD) (in) 1.2 x 1.9 x 8.9 (in)
Physical Dimensions – (WxHxD) (mm) 30 x 48 x 226 (mm)
Physical Weight (kg) 0.09
Physical Weight (lb) 0.2
Dimensions – Shipping
Shipping – Weight (kg) 3.83
Shipping – Weight (lb) 8.45
Shipping Dimensions – (WxHxD) (cm) 3.58 x 14.83 x 14.94 (cm)
Shipping Dimensions – (WxHxD) (in) 1.41 x 5.84 x 5.88 (in)
Shipping Dimensions – (WxHxD) (mm) 35.81 x 148.34 x 149.35 (mm)
Certifications
Safety ETL
Warranty
Product Warranty 1 Year Limited Warranty
Downloads
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsOutletsCord Length MSRP
 GC301 1.1 ft (0.3 m) $14.99
 GC201 2 $2.95
 GC3015G 13 A315 ft (4.6 m) $9.95
 GC1025G 13 A125 ft (7.6 m) $24.95
 GC1050G 13 A150 ft (15.2 m) $34.95
 GC3006G 13 A36 ft (1.8 m) $5.95