Product Overview
The GT600P Swivel Wall Tap from CyberPower expands two grounded outlets into six grounded outlets and rotates for easy access. The Swivel Wall Tap features six standard spaced outlets in two columns of three outlets for versatile arrangement of plugs. Conveniently designed to fit behind furniture and appliances, this wall tap is ideal for small electronics, chargers, and household fixtures such as lamps.
The GT600P Swivel Wall Tap comes with a One-Year Limited Warranty. CyberPower wall taps come in a variety of designs for providing additional outlets.
Product Features
- Outlets
Expands two grounded outlets into six grounded outlets. - Swivel Outlets
The two banks of swivel outlets are perfect for providing power protection and distribution from outlets located in tight spaces, such as behind a bookcase or desk. - Sturdy Case
Constructed of impact-resistant material for maximum durability.
Typical Applications
Compatible Products
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.