Adapters & Taps

GT600

$14.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlet type: 6 NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Color: White
Overview

Product Overview

The GT600 Grounded Wall Tap from CyberPower expands two grounded outlets into six grounded outlets. The Grounded Wall Tap features six standard spaced outlets in two rows of three outlets for convenient arrangement of plugs. CyberPower wall taps come in a variety of designs for providing additional outlets.

Product Features
  • Outlets
    Expands two grounded outlets into six grounded outlets
Typical Applications
WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Voltage 125V
Plug Type NEMA 5-15P
Plug Style Straight
Output
Outlet Type NEMA 5-15R
Outlets – Total 6
Surge Protection & Filtering
Surge Suppression None
Technical Specs
Electrical Rating 125V/ 15A/ 60Hz

1875W Continuous Duty

Certifications
Safety ETL
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsOutletsPlug Type MSRP
 GT600 15 A6Grounded $14.99