Product Overview
A rack/tower UPS with double conversion topology, the CyberPower Smart App Online OL3000RTXL2UHV provides sine wave output to mission-critical applications and equipment requiring seamless power protection. This model comes with an extendable LCD control panel, Smart Battery Management charging technology, and energy-saving GreenPower UPS™ ECO Mode. The OL3000RTXL2HV offers generator compatibility and delivers clean AC power with zero transfer time. This model can use the BP72V60ART2U Extended Battery Module for expanded runtime and faster restoration of full backup power with Fast Charge Technology. The OL3000RTXL2UHV comes with a three year warranty (including batteries) and a $400,000 Connected Equipment Guarantee.
Product Features
-
Data Line Surge Protection
Data line surge protection prevents power surges that travel through telephone and Ethernet lines causing damage to electronics. -
Double-Conversion Topology
Provides consistent, clean, and nearly perfect power, regardless of the condition of incoming power. Systems with this technology operate on isolated DC power 100% of the time and have a zero transfer time because they never need to switch to battery. Double-conversion UPS systems are designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices. -
Sine Wave Output
Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies. -
LCD Control Panel
Displays UPS status data and configures operating settings from up to 10 ft. away (DB26 cable not included). The LCD control panel displays and allows configuration of IP address settings when an RMCARD205 is installed. -
Upgradeable UPS firmware
The UPS firmware that manages the unit’s features and functions is field upgradeable. UPS firmware upgrades require an RMCARD205 to be installed in the UPS and are done via the web management interface. (RMCARD205 must have firmware version 1.10 or above AND UPS firmware must be Sv3A00 or above) -
Extended Battery Module (EBM)
Extend runtime by adding EBMs. This UPS accepts up to 10 plug-and-play modules. -
Fast Charge Technology
Allows UPS batteries to return to 100% capacity more rapidly by utilizing a built-in charger inside each EBM. Restores a complete charge within 4 hours regardless of the number of EBMs. -
Smart Battery Management (SBM)
Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process. Charger will also regulate charging voltage to compensate for ambient temperature. It will reduce the charging voltage at higher temperature and vice versa. -
GreenPower UPS™ ECO Mode
Improves UPS efficiency up to 97%; saves on electrical and cooling costs. -
Hot-Swappable Batteries
Eliminate downtime related to battery maintenance to provide continuous power availability. -
Critical & Non-Critical Loads
The UPS has two banks of outlets which can be configured so that the non-critical loads shut off after a set timeframe to provide additional runtime for the critical load outlet. Users can prioritize their equipment runtimes to maximize the output of the UPS to meet their power requirements. -
Emergency Power Off (EPO)
Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch. -
Generator Compatible
Provides stable sine wave output without switching to battery mode when running on generator input power. -
Converter Mode
Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output. -
USB & Serial Connectivity
Enables full integration with PowerPanel® Business Edition power management and auto shutdown software features on Windows, Linux, Mac, and virtualized systems through a HID-compliant USB port and serial port. -
Data Line Protection
Prevents power surges that travel through telephone and network cables from causing damage to electronics. -
EMI/RFI Filters
Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment. -
Audible Alarms
Identify when the UPS is running on battery power, is overloaded, has a fault, or has a low battery. -
Resettable Circuit Breaker
Interrupts an electric current in a circuit when the current becomes too high. -
LED Status Lights
Indicate Power On, Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery. -
Rack/Tower Versatility
Allows for horizontal rack or vertical tower installation. -
PowerPanel® Business Edition Software
Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here. -
Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. -
Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
Compatible Products
What's In The Box
UPS system, User Manual, Registration card, (2) Rackmount rails, (2) Rackmount ears, (2) Hanging brackets, Phone line, USB communication cable, Serial interface cable (RS-232), (8)M5X7L black flat head screws, (12) M5X12L black pan head screws, (6) M5X6L silver pan head screws, (8) Plastic washers, (12) Screw hole dust covers, (12) Rubber pads, Software download card
PowerPanel Business software download available here.
WARNING
This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.