Power / Bulk Cable

CSTII1000

$703.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Cable type: FTTx
  • Terminal A: 7-wire Unterminated
  • Terminal B: 7-wire Unterminated
  • Length: 1,000 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CSTII1000 Cybershield cables are unterminated and used for connecting battery backups to ONTs.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 7-Wire Unterminated
Connector B 7-Wire Unterminated
Definition 18 AWG: Red, Black
22 AWG: Green, Gray, Brown, Blue, Orange
Jacket PVC
Length 1000 ft
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 16 AWG
Signal Wires Count 5
Signal Wires Gauge 24 AWG
Physical
Color Black
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 41.91 x 24.13 x 41.28 (cm)
Shipping Dimensions – (WxHxD) (in) 16.5 x 9.5 x 16.25 (in)
Shipping Dimensions – (WxHxD) (mm) 419.1 x 241.3 x 412.75 (mm)
Warranty
Product Warranty 3 Years Limited Warranty
Downloads
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
 Model LengthColorTerminal ATerminal BWire Gauge