Cable Assemblies

CBL7PIN350MLX-004-BLK

$27.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Cable type: FTTx
  • Terminal A: 8-pin Molex
  • Terminal B: 7-pin Connector (3.5mm pitch)
  • Length: 4 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL7PIN350MLX-004-BLK cables are 7-pin terminal block to 8-pin Molex terminated. These cables are designed to connect a battery backup unit to an ONT with Molex. The CBL7PIN350MLX-004-BLK is available in 4 ft lengths and come in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 8-Pin Molex (2×4 pin)
Connector B 7-Pin Connector (3.5 mm pitch)
Jacket PVC
Length 4 ft
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 20 AWG
Signal Wires Count 5
Signal Wires Gauge 20 AWG
Physical
Color Black
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 2.39 x 14.66 x 14.76 (cm)
Shipping Dimensions – (WxHxD) (in) 0.94 x 5.77 x 5.81 (in)
Shipping Dimensions – (WxHxD) (mm) 23.88 x 146.56 x 147.57 (mm)
Warranty
Product Warranty 3 Years Limited Warranty
Downloads

CBL7PIN350MLX-004-BLK

669K
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
 Model Connector AConnector BColorPower WiresSignal Wires