Product Overview
The CBL7PIN500-020-BLK cables are 7-pin terminal block to 7-wire unterminated. These cables are designed for connecting a battery backup unit to an ONT. The CBL7PIN500-020-BLK is available in 20 ft lengths and comes in black.
Product Features
- Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.