Product Overview
The Cyberpower Surge Protector MP1055SSWW-FC combo pack comes with two seven-outlet surge protector strips, and two six-outlet swiveling wall tap surge protectors. Each surge protector in this combo pack provides 1200 joules of protection to prevent damaging power spikes and surges from reaching your small electronics. These surge protectors also include two 2.4-Amp USB ports to quickly charge USB-powered devices, including tablets.
Additional features of the MP1055SSW-FC combo pack include EMI/RFI noise filters, metal oxide varistor (MOV) technology, surge protection LED indicators, impact-resistant casing and keyhole slots for easy mounting (strips only). All four surge suppressors come with a Limited Lifetime Warranty and a $75,000 Connected Equipment Guarantee.
Product Features
Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an
AC power surge or power spike, preventing damage.
USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad),
smartphones, MP3 players, and other mobile accessories.
EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out
electromagnetic and radio frequency interference to improve picture and
sound quality.
Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any
surges/spikes through the ground circuit, to safeguard connected
electronics and the surge suppressor.
LED Indicators
Illuminate to show surge protection status (Protected & Grounded).
Swivel Outlets
The two banks of swivel outlets are perfect for providing power protection
and distribution from outlets located in tight spaces, such as behind a
bookcase or desk.
Keyhole Slots
Enable the surge protector power strips to be placed on a wall, under a
desk, and in other configurations to optimize space and keep power cords
out of the way.
Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.
Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is
damaged by a power surge.
Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use
and conditions. See warranty for details.