Cable Assemblies

CBL7PINBUL-010-CM

$40.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Cable type: FTTx
  • Terminal A: 9-pin mini DIN
  • Terminal B: 7-pin Connector (5mm pitch)
  • Length: 10 ft
  • Color: Cool Gray
  • Warranty: 3 year
Overview

Product Overview

The CBL7PINBUL-010-CM cables are 9 pin DIN to 7 pin terminated. These cables are designed to connect a battery backup unit to a 7 pin adaptor. The CBL7PINBUL-010-CM is available in 10 ft lengths and comes in cool gray.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 9-Pin Male Mini DIN
Connector B 7-Pin Connector (5.0 mm pitch)
Jacket CMX/CMR
Length 10 ft
Outdoor Rated Yes
Power Wires Count 2
Power Wires Gauge 16 AWG
Signal Wires Count 5
Signal Wires Gauge 24 AWG
Physical
Color Cool Gray
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 3.96 x 15.98 x 16.21 (cm)
Shipping Dimensions – (WxHxD) (in) 1.56 x 6.29 x 6.38 (in)
Shipping Dimensions – (WxHxD) (mm) 39.62 x 159.77 x 162.05 (mm)
Warranty
Product Warranty 3 Years Limited Warranty
Downloads

CBL7PINBUL-010-CM

540K
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
 Model Connector AConnector BColorPower WiresSignal Wires