Product Overview
The CSN75A12V3 Indoor CyberPower CyberShield FTTx System provides wireless local loop (WLL) and fiber to the premise (FTTx) suppliers with a dependable, cost effective, local battery backup and power supply for customer premise(s). This FTTx DC power supply provides the Multiple Service Operator with a local powering solution that has lower installation, operational and service costs than competing power technologies.
The unit supplies surge protection and continuous 12Vdc during power surges and outages, keeping local power network interface units up and running.
Product Features
- Indoor Design
Provides durable casing to protect the model and keyhole slots for wall-mounting in locations such as garages, basements, and utility closets. - Cold Start Functionality
Restores emergency power to the load after the installation of new batteries. - Telemetry Interface
Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery. - Audible Alarms
Signal conditions that may affect operation: On Battery and Low Battery. - Alarm Silence Button
Selectable Enabled / Disabled. - LED Status Indicators
Provide information about the control and operation of the model related to AC, output, and battery. - Extendable Runtime
Prolong runtime with optional Extended Battery Pack CS20A-EBP. - User Replaceable Batteries
Can be changed by a technician when needed without replacing the entire model. - Three-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.